/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Gage Pressure

    Discontinued

    The GP Series has been designed to provide excellent accuracy and reliability in commercial, industrial, and process control applications. Having a stainless steel construction with no O-rings, makes them compatible with range of gases and liquids.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The GP Series has been designed to provide excellent accuracy and reliability in commercial, industrial, and process control applications. They feature a stainless steel construction with no O-rings, which makes them compatible with a wide range of gases and liquids. All units are accurate to +/- 0.5% or +/- 1% of full scale. The GP pressure transmitter offers a combined repeatability, hysteresis, and non-linear factor that is typically below +/- 0.15% of full scale. These devices are both EMC compliant and reverse polarity protected. They may also be ordered mounted in an optional NEMA 4 rated enclosure. The GP Series is covered by an industry-leading Two (2) year warranty, which can be found on our OEM’s web site, which is www.workaci.com