/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Interface converter

    Discontinued

    This board allows the NF30/50 series to control a FAT 2002 with built-in RS422 MODULE at distances of more than 15m.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The DP2 offers the option of a fully assembled pitot tube for quick installation

    Field selectable outputs of 0 to 5VDC, 0 to 10VDC, and 4 to 20 mA are standard

    Certifications:
    • RoHS
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
      • NOTIFIER
    • Pressure Type
      • Differential
    • Includes
      • Conduit Adapter meter

    Others

    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
      • NOTIFIER
    • Pressure Type
      • Differential
    • Includes
      • Conduit Adapter meter
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton|NOTIFIER
    • Pressure Type : Differential
    • Includes : Conduit Adapter meter