/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Low Differential Pressure Transducer

    Discontinued

    Model 264 Low Differential Pressure Transducer is available in both a wall and conduit versions providing the installer with flexible mounting options. The base mount allows the sensor to be installed anywhere, allowing for a simple installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Setra’s 264 is the “Standard” for low differential pressure measurement in HVAC building automation. The 264 very low differential pressure transducer uses a dead-ended stainless steel welded capacitive sensing element that requires minimal amplification and delivers excellent accuracy and long term stability in critical installations. The 264 has a 3 year, unconditional warranty, giving the end-user peace of mind well beyond the initial commissioning phase and guarantees performance well after the BAS warranty. The 264 utilizes a robust design that offers brass barbed fittings, and an optional conduit cover for easy and consistent installation.

    The core technology of the 264 is the all stainless steel capacitive sensing element. Setra designs and manufactures all of their sensing elements resulting in full control over the process and quality of every single sensor. The welded dead-ended capacitive sensors requires minimal amplification and delivers excellent accuracy and long term stability. Setra’s technology has been used in over 8 million installations and has the highest field acceptance rate in the industry.

    Features & Benefits:
    • Industry standard for very low differential pressure
    • ±0.25%, ±0.4%, ±1% FS accuracy
    • 3 year unconditional warranty
    • Up to 10 PSI overpressure (range dependent)
    • Installation time minimized w/ mounting options
    • Reverse wiring protection
    • Internal regulation permits use with unregulated DC power supplies
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 175 degree Fahrenheit
      • 79 degree Celsius
    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Maximum Storage Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Brand
      • Alerton
    • Connection Type
      • Barbed
    • Pressure Type
      • Differential
    • Mounting Type
      • 4 Screw Holes inch

    Others

    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 175 degree Fahrenheit
      • 79 degree Celsius
    • Minimum Storage Temperature
      • -54°C
      • -65°F
    • Maximum Storage Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Brand
      • Alerton
    • Connection Type
      • Barbed
    • Pressure Type
      • Differential
    • Mounting Type
      • 4 Screw Holes inch
    • Connection Size : 3/16 inch
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 175 degree Fahrenheit|79 degree Celsius
    • Minimum Storage Temperature : -54°C|-65°F
    • Maximum Storage Temperature : 121 degree Celsius|250 degree Fahrenheit
    • Brand : Alerton
    • Connection Type : Barbed
    • Pressure Type : Differential
    • Mounting Type : 4 Screw Holes inch