/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Low Range Differential Pressure Transmitter

    Discontinued

    The low range differential pressure transmitter is designed for simplicity, making it the ideal choice for installers and maintenance professionals.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Series 616KD-LR Differential Pressure Transmitter - Low Ranges is designed for simplicity, making it the ideal choice for installers and maintenance professionals. These low range instruments not only alleviate cumbersome turn pots typically found in most transmitters, but eliminate entirely the need to span the instruments during calibration. With single digital push button, both ZERO AND SPAN are calibrated properly, nothing else is required. No additional reference pressure sources or separate calibration devices are necessary.

    Features & Benefits:
    • Wide selection of low ranges and accuracy cover numerous applications
    • Simple calibration push-buttons to set zero and span
    • Cost effective and compact device suitable for OEM applications
    • Simultaneous current and voltage outputs
    • Optional 1/8in NPT process connection allows for use with metal barbed fittings or compression fittings for use with metal tubing
    Certifications:
    • CE
    • UL Standard 2043
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton