pressure switches and sensors
Miniature Low Pressure Transmitter
The MLP2 Series Low Deferential Pressure transmitters are designed for use in OEM or high density panel mounting applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MLP2 Series Low Deferential Pressure transmitters are designed for use in OEM or high density panel mounting applications. Key installation features include an integral 35 mm Din rail mounting foot, vertically orientated wiring and pressure connections, and a pushbutton zero function conveniently located on the front cover. The MLP2 incorporates a high accuracy, piezo resistive, silicon sensing element which senses deferential pressure and provides a linear 4 to 20 mA or DC voltage output equal to the specified pressure range.
This technology reduces warmup shift while also reducing the eect of package stress for increased long term stability. In addition, the unit contains a de-pluggable terminal block that can be removed for ease of installation. This unit must be ordered with a single unit or bi-directional pressure range and output signal from +/- 0.1” of water column to a maximum pressure of +/- 40” of water column depending on your application. All MLP2 Series pressure transmitters are calibrated using NIST Certied equipment. Optional 3 or 5 point NIST Certicates are available and must be specified when placing your order.
Certifications:- CE
- RoHS2
- WEEE