/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

Model 206 Industrial Pressure Transducer

The Model 206 Industrial Pressure Transducer offers exceptional ±0.13% FS accuracy for pressure ranges as low as 25 PSI up to 10,000 PSI to meet a multitude of demanding applications.

Overview

The Model 206 Industrial Pressure Transducer offers exceptional ±0.13% FS accuracy for pressure ranges as low as 25 PSI up to 10,000 PSI to meet a multitude of demanding applications. The Model 206 is designed for industrial and OEM customers who require high performance, reliability and versatility at an affordable price.

The Model 206 features all stainless steel wetted materials and offers many pressure and electrical connections to satisfy challenging installation requirements. The Model 206 also features field accessible zero and span potentiometers allowing the unit to be calibrated in the field. The Model 206’s rugged stainless steel design is built to withstand the rigors of the most difficult industrial applications. The unit is designed to meet NEMA 4 and IP65 environmental ratings preventing unwanted moisture ingress.

The Model 206’s capacitive sensor design offers Test & Measurement grade accuracy at a low price point. Flexibility & Serviceability the transducer’s pressure and electrical fittings cover many installation configurations allowing it to fit into most applications. The Model 206 is equipped with zero and span potentiometers allowing the user to maintain the high performance over the life of the sensor.

Features & Benefits:
  • Long term stability
  • Exceptional EMI/RFI
  • Rugged design withstands high shock & vibration
  • User accessible zero/span
  • Calibration NIST traceable
  • Wide operating voltage 12 VDC to 28 VDC
  • Meets CE conformance standards
  • Reverse wire protection
Certifications:
  • CE Conformance Standards
Specifications

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Minimum Storage Temperature
    • -40°C
    • -40°F
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Maximum Storage Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Connection Type
    • NPT

Others

  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Minimum Storage Temperature
    • -40°C
    • -40°F
  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Maximum Storage Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Brand
    • Alerton
  • Connection Type
    • NPT
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Minimum Storage Temperature : -40°C|-40°F
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Brand : Alerton
  • Connection Type : NPT