/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Model 265 Low Differential Pressure Transducer

    Setra’s Model 265 is a lower price solution that offers an excellent price to performance ratio and meets the requirements in all typical HVAC applications.

    Overview

    Setra’s Model 265 is a lower price solution that offers an excellent price to performance ratio and meets the requirements in all typical HVAC applications.

    The 265 is a low differential pressure transducer that uses a dead-ended capacitive sensing element that requires minimal amplification and delivers excellent accuracy and long-term stability. It delivers ±1% FS accuracy with ±0.25% and ±0.5% accuracy options with pressure ranges from 0.25” W.C. up to 100” W.C. The 265 has a small footprint, an AC power option and an optional conduit cover that allows for simple, secure installation for any applications

    Features & Benefits:
    • Excellent price-to-performance ratio
    • Reduce installation costs
    • Voltage or analog outputs
    • Reverse wiring protection internal regulation
    • Fire retardant case
    Certifications:
    • RoHS
    • CE
    • UL 94
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Fahrenheit
      • 65 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Size : 1/4 inch
    • Minimum Storage Temperature : -40°C|-40°F
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential