/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    MRC Critical Pressure Transducer

    MRC Critical Pressure Transducers are the first multi-range transducer designed for use in critical environments with 0.5% fS accuracy

    Overview

    MRC Critical Pressure Transducers are multi-range low differential pressure transducer uses a dead-ended capacitive sensing element that requires minimal amplification and delivers excellent accuracy and long-term stability. The core technology of the MRC is the all stainless steel capacitive sensing element The MRC housing is a robust IP67 rated design and is sealed with a gasket to make it wash down capable for difficult applications. The MRC can accommodate a conduit fitting that make installation and wiring easier The MRC has 4 selectable ranges and 3 selectable outputs, giving the flexibility to make changes on the job site. The MRC is field configurable for range, mounting. This flexibility means that the contractor can use the MRC for all of their critical needs

    Features & Benefits:
    • Field Configurable Duct Probe
    • External Mounting Tabs & Optional DIN Rail
    • IP67 Rated Housing
    • 4 Digit LCD
    • Field Selectable Range
    • Field Selectable Output
    • Simple 5-Step Setup
    • Field Accessible Push-Button Zero & Span
    • Unregulated AC/DC Operation
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Includes
      • Duct Probe meter
    • Connection Type
      • Barbed

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 3/16 inch
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Includes
      • Duct Probe meter
    • Connection Type
      • Barbed
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 3/16 inch
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential
    • Includes : Duct Probe meter
    • Connection Type : Barbed