/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Multirange Differential Pressure Transmitter

    Discontinued

    Multirange Differential Pressure Transmitters are perfect for measuring space static pressure and duct airflow velocity pressure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Multirange Differential Pressure Transmitters are perfect for measuring space static pressure and duct airflow velocity pressure. A second model with higher selectable ranges is used for sensing duct static pressure. Two similar models, with Pascal engineering units instead of inches of water, are also available. The 260 Series comes standard with a wide variety of selectable output signals, 1-5 VDC, 0-5 VDC, 0-10 VDC or 4-20 mA, making it compatible with virtually any building automation controller.

    Features & Benefits:
    • Optional LCD on all models
    • Switches and jumpers for configuration
    • Selectable analog output
    • Designed for AC/DC unregulated power supplies
    • Display feedback of configuration selection
    • LCD flashes when out of range
    • Push button zero
    • Optional integral duct static probe
    • Models with ranges in Pascal units
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Output Signal : 4 - 20 milliampere
    • Brand : Alerton
    • Pressure Type : Differential