/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    OEM Pressure Transducer

    The Model 209 pressure sensors are designed for Industrial and OEM customers who require high performance, reliability and versatility at an affordable price. It offers exceptional ±0.25% FS accuracy with pressure ranges from 1 PSI up to 10,000 PSI.

    Overview

    The Model 209 pressure sensors are designed for Industrial and OEM customers who require high performance, reliability and versatility at an affordable price. It offers exceptional ±0.25% FS accuracy with pressure ranges from 1 PSI up to 10,000 PSI.

    The 209 features all stainless steel wetted materials and offers many pressure and electrical connections to satisfy challenging installation requirements. The 209 features a patented overpressure stop to protect the sensor against unexpected spikes or in high pulsation applications.

    Features & Benefits:
    • High Overpressure Option Available on Select Ranges
    • Operates Over a Wide Temperature Band
    • Compatible w/ a Variety of Gases & Liquids
    • Operates on Low Cost Unregulated DC Power
    • Suitable For High Shock & Vibration Applications
    • No Seals or O-Rings to Cause Leakage
    • No Brazed Joints Susceptible to Corrosion Problems
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Connection Size
      • 1/4 - 18 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • MNPT

    Others

    • Connection Size
      • 1/4 - 18 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • MNPT
    • Connection Size : 1/4 - 18 inch
    • Minimum Storage Temperature : -40°C|-40°F
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Connection Type : MNPT