/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    One Switching Point Pressure Mediator/Diaphragm Seal

    FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor.

    Overview

    FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor. A pressure mediator is also indispensable to avoid cavities if easy cleaning of the supply lines is important. Pressure and evaluating devices pressure switches, pressure gauges form a self-contained unit. The transmission fluid filling medium transmits the medium pressure from the separating membrane to the measuring element. The filling medium M 20 is food-safe and being able to withstand temperatures from –40 to +300 °C is also suitable for industrial applications.

    Specifications

    Others

    • Brand
      • FEMA
    • For Use With
      • Pressure Switches; Pressure Transmitters volt

    Others

    • Brand
      • FEMA
    • For Use With
      • Pressure Switches; Pressure Transmitters volt
    • Brand : FEMA
    • For Use With : Pressure Switches; Pressure Transmitters volt