/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    P8000B Pressure Transmitter

    The P8000B Pressure Transmitters are ideal for sorts of general HVAC applications when considering performance, reliability, stability and compact size.

    Overview

    The P8000B Pressure Transmitters are ideal for sorts of general HVAC applications when considering performance, reliability, stability and compact size. The output signal of the sensing bridge is in converted to be a standardized current/voltage signal through surface mount technology circuit board. This high level signal output with considerably low noise system is packaged in a rugged stainless steel housing to resist the harsh and critical conditions.

    Features & Benefits:
    • High accuracy
    • Thermal compensation
    • Compact construction
    Certifications:
    • IP65
    Specifications

    Others

    • Output Signal
      • 0 To 10 VDC
    • Supply Voltage
      • 14 To 30 VDC
    • Minimum Operating Ambient Temperature
      • -40 °C
    • Minimum Measured Pressure
      • 0 Bar
    • Minimum Storage Temperature
      • -40 °C
    • Maximum Operating Ambient Temperature
      • 105 °C
    • Maximum Storage Temperature
      • 105 °C
    • Measured Pressure Accuracy
      • ±0.25 %
    • DIN Rail Size
      • 9.4 mm millimetre
    • Brand
      • Honeywell
    • For Use With
      • Compressor & Pump control volt
    • Connection Material
      • 304 Stainless Steel

    Others

    • Output Signal
      • 0 To 10 VDC
    • Supply Voltage
      • 14 To 30 VDC
    • Minimum Operating Ambient Temperature
      • -40 °C
    • Minimum Measured Pressure
      • 0 Bar
    • Minimum Storage Temperature
      • -40 °C
    • Maximum Operating Ambient Temperature
      • 105 °C
    • Maximum Storage Temperature
      • 105 °C
    • Measured Pressure Accuracy
      • ±0.25 %
    • DIN Rail Size
      • 9.4 mm millimetre
    • Brand
      • Honeywell
    • For Use With
      • Compressor & Pump control volt
    • Connection Material
      • 304 Stainless Steel
    • Output Signal : 0 To 10 VDC
    • Supply Voltage : 14 To 30 VDC
    • Minimum Operating Ambient Temperature : -40 °C
    • Minimum Measured Pressure : 0 Bar
    • Minimum Storage Temperature : -40 °C
    • Maximum Operating Ambient Temperature : 105 °C
    • Maximum Storage Temperature : 105 °C
    • Measured Pressure Accuracy : ±0.25 %
    • DIN Rail Size : 9.4 mm millimetre
    • Brand : Honeywell
    • For Use With : Compressor & Pump control volt
    • Connection Material : 304 Stainless Steel
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    P8000B0010G
    Pressure Transmitter, P8000B Series, 3xFS, 0-10 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0010G
    Pressure Transmitter, P8000B Series, 3xFS, 0-10 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0016G
    Pressure Transmitter, P8000B Series, 3xFS, 0-16 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0016G
    Pressure Transmitter, P8000B Series, 3xFS, 0-16 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0016T
    Pressure Transmitter, P8000B Series, 3xFS, 0-16 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0016T
    Pressure Transmitter, P8000B Series, 3xFS, 0-16 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0025G
    Pressure Transmitter, P8000B Series, 3xFS, 0-25 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0025G
    Pressure Transmitter, P8000B Series, 3xFS, 0-25 Bar, G ¼ Male
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0025T
    Pressure Transmitter, P8000B Series, 3xFS, 0-25 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    P8000B0025T
    Pressure Transmitter, P8000B Series, 3xFS, 0-25 Bar, 14-18 NPT
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage