Pressure Switches & Sensors
PG Series Gauge Pressure Sensor
The PG series gauge pressure transducers are durable, ideal for a wide variety of HVAC/R applications. It has no silicon oil, internal O-rings, it has fewer parts to fail. It has sturdy construction, suitable for high shock, vibration applications.
The Veris PG series gauge pressure transducers are durable, ideal for a wide variety of HVAC/R and industrial applications, such as refrigeration measurement, pneumatic pressure measurement, gas pressure measurement, pump inlet, and outlet fluid pressure. They are even compatible with extreme applications, such as aerospace and motor sports equipment. It has rugged stainless steel construction. It has Stainless steel wetted connector.
It has no silicon oil, no internal O-rings, no welds hence it has fewer parts to fail. It has sturdy construction, suitable for high shock and vibration applications. It has a wide operating temperature range of -40C to 85C for operation versatility.
Features & Benefits:- Rugged stainless steel construction
- Stainless steel wetted connector
- No silicon oil, no internal O-rings, no welds, fewer parts to fail
- Sturdy construction, suitable for high shock and vibration applications
- A wide operating temperature range
- CE
Others
- Brand
- Alerton
- Pressure Type
- Gauge
Others
- Brand
- Alerton
- Pressure Type
- Gauge
- Brand : Alerton
- Pressure Type : Gauge