/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Pickup Port

    Discontinued

    Pickup Ports provide a weatherproof outdoor reference point for monitoring building static pressure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Pickup Ports provide a weatherproof outdoor reference point for monitoring building static pressure. Pickup ports provide excellent accuracy and reliability When it is used in conjunction with a low differential pressure transmitter. The A/O-PUP-His designed to be horizontally mounted with the tube in parallel with the ground or roof. The A/O-PUP-V is designed to be vertically mounted with the tube pointed downwards towards the ground or roof. Pickup ports provide excellent accuracy and reliability When it is used in conjunction with a low differential pressure transmitter.

    Features & Benefits:
    • Provide weatherproof outdoor Reference point
    • Excellent accuracy and reliability
    Certifications:
    • RoHS2
    • WEEE
    • Reach
    Specifications

    Others

    • Connection Size
      • 3/16 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Barbed

    Others

    • Connection Size
      • 3/16 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -22 degree Fahrenheit
      • -30 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Barbed
    • Connection Size : 3/16 inch
    • Minimum Storage Temperature : -40°C|-40°F
    • Minimum Operating Ambient Temperature : -22 degree Fahrenheit|-30 degree Celsius
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Connection Type : Barbed