/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Pressure Transducer

    Discontinued

    The Setra’s 231 is a multi-configurable, wet-to-wet differential pressure transducer offering the user an all-in-one device with field selectable pressure ranges and analog outputs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Setra’s 231 is a multi-configurable, wet-to-wet differential pressure transducer offering the user an all-in-one device with field selectable pressure ranges and analog outputs. The device is offered with an optional 3 or 5 valve machined brass manifold for ease of installation and maintenance. The 231 has a robust, NEMA 4 enclosure with a hinged, captive cover allowing for easy access to switches for adjusting the range and output. An optional display is available that allows users to view high, low, and differential pressure readings on a simple rotating cycle.

    Features & Benefits:
    • 4 Field Selectable Outputs
    • 8 Field Selectable Pressure Ranges
    • Field Accessible Push-Button Zero & Remote Zero
    • Hinged Cover
    • Optional LCD Display
    • NEMA 4 Rated Housing, All Cast Aluminum
    Certifications:
    • CE & RoHS Compliant
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/8 - 18 inch
    • Minimum Storage Temperature : -20°C|-4°F
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential