/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Pressure Transmitter

    Pressure Transmitters by Dwyer are design employs a pressure sensor that can convert a single positive pressure into a standard 4 to 20 mA output or field selectable voltage output.

    Overview

    The SERIES 626 AND 628 Pressure Transmitters monitors the pressure of compatible gases and liquids with 0.25% FS accuracy for 626 models or 1.0% FS accuracy for 628 models. The design employs a pressure sensor that can convert a single positive pressure into a standard 4 to 20 mA output or field selectable voltage output. The terminal block, as well as a zero adjustment button, are easily accessed under the top cover. The Series 626 and 628 are designed to meet NEMA 4X (IP66) construction.

    Certifications:
    • CE
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Male NPT

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -18 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 200 degree Fahrenheit
      • 93 degree Celsius
    • Brand
      • Alerton
    • Connection Type
      • Male NPT
    • Connection Size : 1/4 inch
    • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 200 degree Fahrenheit|93 degree Celsius
    • Brand : Alerton
    • Connection Type : Male NPT