Pressure Switches & Sensors
PS-22Px Series Pressure Transmitter
The PS-22Px Series Pressure Transmitters are offered in ranges from +/- 0.25” WC up to +/- 1.0” WC. Each pressure transmitter uses a high quality, variable capacitive pressure sensor in each of the units.
The PS-22Px Series Pressure Transmitters are offered in ranges from +/- 0.25” WC up to +/- 1.0” WC. Each pressure transmitter uses a high quality, variable capacitive pressure sensor in each of the units. Variable capacitance sensors have good signal to noise ratio and are not plagued by temperature drift. The transmitters can be powered by a regulated, +15 to 36 VDC or 24 VAC supply voltage, and the units are polarity sensitive. The pressure transmitters will provide a linear output signal using a two or three-wire configuration, depending on the model number of the unit being ordered. The overall accuracy of the unit is +/- 1% of the Full Scale Output (FSO) over the compensated temperature range.
Features & Benefits:- Easy Installation
- Polarity Sensitive
- 2 Year Warranty
Others
- Connection Size
- 1/4 inch
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Pressure Type
- Differential
- Connection Type
- Barbed
- Brand
- Alerton
Others
- Connection Size
- 1/4 inch
- Minimum Operating Ambient Temperature
- -10 degree Celsius
- 14 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Pressure Type
- Differential
- Connection Type
- Barbed
- Brand
- Alerton
- Connection Size : 1/4 inch
- Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
- Pressure Type : Differential
- Connection Type : Barbed
- Brand : Alerton
Please Sign In to view part numbers available for purchase based on your account