/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    PWR Series Wet Differential Pressure Sensor

    Discontinued

    The PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The PWR Series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced. Select either armored (6 ft.) or shielded (10 or 20 ft.) cable, depending on the application.

    Features & Benefits:
    • Remote probes reduce need for plumbing or bypass assemblies
    • Pushbutton zero calibration
    • Switch-selectable pressure ranges
    • Armor cable or conduit connector minimizes the need for field customization
    Certifications:
    • RoHS, CE, NEMA4, IP65 at Sensor
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Male

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Male
    • Connection Size : 1/4 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Mounting Type : Panel inch|Remote Panel inch
    • Connection Type : NPT Male