/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    PWTA Series Wet Pressure Sensors

    Discontinued

    The PWTA Series Wet Differential Pressure Sensors provide reliable, accurate measurement for proper application control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The PWTA Series wet/wet differential pressure sensors provide reliable, accurate measurement for proper application control including - monitor and control of pump differential pressure, chiller/boiler differential pressure drop, cold/hot water system differential pressure, and other non-corrosive wet media applications.

    Features & Benefits:
    • Versatile Universal Transmitter
    • Three selectable PSID ranges per sensing element.
    • User friendly LCD displays in PSID or kPa.
    • Absolute mode outputs absolute value of difference.
    • Port swap corrects plumbing errors.
    • Fast/slow to select desired response time.
    • Uni/bi-directional modes.
    • Test mode: Forces full-scale output.
    • Over range icon warning.
    • Switch selectable outputs: 2-wire 4-20mA, 3-wire 0-5V or 0-10V.
    • High Reliability
    • Industry’s only standard built-in t-shaped snubbers protect sensing elements from water hammer damage.
    • MEMS sensor technology.
    • Simple and Low-Cost Installation
    • Reduced plumbing complexity with remote mounted transmitter and wired pressure transducers.
    • No bypass required for installation as sensors can be installed in tees or elbows for simple air bleeding.
    • Pre-wired plenum and armored cable versions eliminate wiring issues.