Pressure Switches & Sensors
PX Series Dry Media Differential Pressure Transducer
The digital PX series differential pressure transducers utilize highly accurate, microprocessor profiled sensors and an advanced ceramic capacitive sensing element.
The digital PX series dry media differential pressure transducers utilize highly accurate, microprocessor profiled sensors and an advanced ceramic capacitive sensing element. Transducers are designed to monitor duct and room pressure in commercial buildings, the PX series offers exceptional job-site flexibility. The PXU features seven field-selectable ranges, allowing just one model to cover applications for 0 to 0.1” to 0 to 10” W.C. The directional mode jumper is used to configure the transducers in uni-directional or bi-directional mode for room and building static pressure applications. All models feature a pushbutton and digital input terminal to zero the output. The microprocessor is programmed to reduce accidental zero adjustment during normal operation. Applications of transducers are static pressure in building, duct or room applications, variable air volume system control, filter status monitoring, clean rooms, hospitals, fume hoods, computer rooms, and other very low differential pressure applications.
Features & Benefits:- Excellent tolerance to overpressure & vibration reduces field failures
- High accuracy digital sensor maintains calibration and reduces callbacks
- High reliability sensor technology for long-term maintenance-free operation
- Selectable ranges and scales reduce setup time & number of models to stock
- Circuit protection avoids damage due to incorrect input wiring
- Monitors positive and negative pressure for application versatility
- CE
Others
- Brand
- Honeywell Multisite
Others
- Brand
- Honeywell Multisite
- Brand : Honeywell Multisite