/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Remote Probe Differential Pressure Transducer

    The A/WPR Series Remote Wet to Wet Differential Pressure Sensor is designed to reduce installation time and to provide mounting flexibility. They accurately measure wet media pressures in a variety of applications.

    Overview

    The A/WPR Series Remote Wet to Wet Differential Pressure Sensor is designed to reduce installation time and to provide mounting flexibility, often eliminating the need for additional plumbing. They accurately measure wet media pressures in a variety of applications. Commonly used for monitoring pumps, these devices are also ideal for measuring pressure across filters, heat exchangers and compressors. Wet to Wet Differential Pressure Transducers provides Remote probes.

    The A/WPR’s enclosure opens conveniently to allow it to be reconfigured between three additional ranges and outputs of 4 to 20 mA (default), 0 to 5 VDC, or 0 to 10 VDC. The A/WPR Series can measure unidirectional or bi-directional pressure ranges as low as 15 psi and as high as 300 psi. The A/WPR also features a push button auto zero function for remote calibration efficiency. The A/WPR Series is covered by ACI's Five (5) Year Limited Warranty.

    Features & Benefits:
    • Reduce installation time and provide mounting flexibility
    • Pushbutton Zero
    • Selectable Range
    • Selectable Direction
    • Selectable Output
    • IP66 Rated Enclosure
    Certifications:
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Minimum Operating Ambient Temperature
      • -15 (Enclosure) degree Fahrenheit
      • -40 (Sensor) degree Fahrenheit
      • -40 (Sensor) degree Celsius
      • 5 (Enclosure) degree Celsius
    • Maximum Operating Ambient Temperature
      • 110 (Sensor) degree Fahrenheit
      • 176 (Enclosure) degree Celsius
      • 230 (Sensor) degree Celsius
      • 80 (Enclosure) degree Fahrenheit
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • 2-Wired/3-Wired
      • NPT

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Minimum Operating Ambient Temperature
      • -15 (Enclosure) degree Fahrenheit
      • -40 (Sensor) degree Fahrenheit
      • -40 (Sensor) degree Celsius
      • 5 (Enclosure) degree Celsius
    • Maximum Operating Ambient Temperature
      • 110 (Sensor) degree Fahrenheit
      • 176 (Enclosure) degree Celsius
      • 230 (Sensor) degree Celsius
      • 80 (Enclosure) degree Fahrenheit
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • 2-Wired/3-Wired
      • NPT
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/4 - 18 inch
    • Minimum Operating Ambient Temperature : -15 (Enclosure) degree Fahrenheit|-40 (Sensor) degree Fahrenheit|-40 (Sensor) degree Celsius|5 (Enclosure) degree Celsius
    • Maximum Operating Ambient Temperature : 110 (Sensor) degree Fahrenheit|176 (Enclosure) degree Celsius|230 (Sensor) degree Celsius|80 (Enclosure) degree Fahrenheit
    • Brand : Alerton
    • Pressure Type : Differential
    • Connection Type : 2-Wired/3-Wired|NPT