/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    SDBAM Pressure Limiters

    Discontinued

    These series are particularly suitable for maximum pressure monitoring in steam and hot-water systems. The pressure switch is "of special construction", with a self monitoring pressure sensor, built in accordance with PED 2014/68/EU.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SDBAM Pressure limiters series are particularly suitable for maximum pressure monitoring in steam and hot-water systems. The pressure switch is "of special construction", with a self monitoring pressure sensor, built in accordance with Pressure Equipment Directive PED 2014/68/EU. It can be used as a pressure monitor or a pressure limiter for maximum pressure monitoring (systems in accordance with TRBS DIN EN12828) systems in accordance with DIN EN12952-11 and DIN EN12953-9 and is available with or without adjustment.It comes with rugged housing made of seawater resistant die cast aluminium.SDBAM are pressure limiters for maximum pressure monitoring (with internal interlock)

    Features & Benefits:
    • The pressure monitors and safety pressurelimiting devices are calibrated so that, underrising pressure, switching takes place at thedefined switching pressure. The reset pointunder falling pressure is lower by the amount of the switching differential, or, in the case ofpressure limiting devices, by the fall in pressure specified in the table. The scale value corresponds to the upper switching point.
    • Bursting pressure for all types ≥ 100 bar.Verified by TÜV test.
    Certifications:
    • TUEV-DW-15-132 for DWAM ...according VdTUEV Memorandum Pressure 100, Issue 07.2006, DIN EN 12952-11, Issue 09.2007 and DIN EN 12953-9, Issue 09.2007
    • 01 202 931-B-11-0001 according Directive 97/23 EC
    • SIL2 according IEC 61508-2
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration
      • rising pressure
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • FEMA
      • Honeywell
    • Switch Configuration
      • SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration
      • rising pressure
    • Pressure Type
      • Overpressure Relative
      • overdruk relatief
      • sobrepresión relativa
      • sovrapressione relativa
      • surpression relative
      • Überdruck relativ
    • Connection Type
      • Internal Thread G1/4 in, External Thread G1/2 in
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 70
    • Brand : FEMA|Honeywell
    • Switch Configuration : SPDT Microswitch 250; Capacity 5 A Inductive, 8 A Resistive
    • Scale Calibration : rising pressure
    • Pressure Type : Overpressure Relative|overdruk relatief|sobrepresión relativa|sovrapressione relativa|surpression relative|Überdruck relativ
    • Connection Type : Internal Thread G1/4 in, External Thread G1/2 in