/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Series 1900 Differential Pressure Switch

    Discontinued

    Series 1900 Compact Low Differential Pressure Switches combine advanced design and precision construction to make these switches able to perform many of the tasks of larger, costlier units.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Series 1900 Compact Low Differential Pressure Switches combine advanced design and precision construction to make these switches able to perform many of the tasks of larger, costlier units. Designed for air conditioning service, they also serve many fluidics, refrigeration, oven and dryer applications. Series 1900 switches have set points from 0.07 to 20 in W.C. (1.8 to 508 mm). Set point adjustment is easy with range screw located inside conduit enclosure. Internal location helps prevent tampering.

    Features & Benefits:
    • Compact size and repeatability, provides a high-value switch for many industrial and OEM applications
    • Wide range of models from 0.07 in w.c. to 20 in w.c. can meet exacting OEM specifications for a low pressure switch
    • Range screw protected inside enclosure provides simplifies making adjustments but prevents tampering
    Certifications:
    • CE
    • CSA
    • FM
    • UL
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton