/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Series 616KD Differential Pressure Transmitters

    Discontinued

    The Series 616KD Differential Pressure Transmitters with One-Touch Digital Push- Button Calibration Technology are designed for simplicity, making them the ideal choice for installers and maintenance professionals.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Series 616KD Differential Pressure Transmitters with One-Touch Digital Push-Button Calibration Technology are designed for simplicity, making them the ideal choice for installers and maintenance professionals.

    Features & Benefits:
    • Simple calibration push-button sets back zero and span saving time installing
    • Cost effective and compact device suitable for OEM applications
    • Ranges and accuracy selection cover a wide range of applications
    • 1/8 NPT process connection allows for use with metal barbed fittings or compression fittings
    Certifications:
    • CE
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -17.8 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Connection Size
      • 1/8 inch
      • 3 millimetre
      • 3/16 inch
      • 5 millimetre
    • Brand
      • Alerton
    • Mounting Type
      • Vertical inch
    • Connection Type
      • Barbed

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Operating Ambient Temperature
      • -17.8 degree Celsius
      • 0 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Connection Size
      • 1/8 inch
      • 3 millimetre
      • 3/16 inch
      • 5 millimetre
    • Brand
      • Alerton
    • Mounting Type
      • Vertical inch
    • Connection Type
      • Barbed
    • Output Signal : 4 - 20 milliampere
    • Minimum Operating Ambient Temperature : -17.8 degree Celsius|0 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Connection Size : 1/8 inch|3 millimetre|3/16 inch|5 millimetre
    • Brand : Alerton
    • Mounting Type : Vertical inch
    • Connection Type : Barbed