/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    SETRA Vacuum Pressure Gauges

    Discontinued

    SETRA Vacuum Pressure Gauges are priced aggressively for OEMs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    SETRA Vacuum Pressure Gauges are priced aggressively for OEMs. The Model 209 industrial OEM Pressure Transducer is designed to meet the performance requirements of a variety of refrigeration applications. The stainless steel/ Valox housing provides a rugged, lightweight package. A variety of pressure ranges are available from 1 to 10,000 psig in gauge, sealed gauge, and vacuum pressures.

    It’s available in high over pressure ranges in selected ranges. Not only that, it can be operated on wide temperature band, it is compatible with wide ranges of gases and liquids. The main advantages is that it operates in low cost unregulated DC power. Not only that, it is suitable for high shocks and vibration environment.

    Features & Benefits:
    • High over Pressure Option Available on Selected Ranges
    • Rugged Design Survives Harsh Environments
    • Operates Over a Wide Temperature Band
    • Compatible with Wide Range of Gases and Liquids
    • Operates on Low Cost Unregulated DC Power
    • Suitable for High Shock and Vibration Applications
    • No Seals or O Rings to Cause Leakage
    • No Brazed Joints Susceptible to Corrosion Problems
    • 3 to 5 Day Shipment for Small Quantities, Standard Configurations
    Certifications:
    • CE, RoHS compliant
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Gauge
    • Connection Type
      • MNPT

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/4 - 18 inch
    • Minimum Storage Temperature
      • -40°C
      • -40°F
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Gauge
    • Connection Type
      • MNPT
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/4 - 18 inch
    • Minimum Storage Temperature : -40°C|-40°F
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Pressure Type : Gauge
    • Connection Type : MNPT