/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Smart SN DIFF Microprocessor-supported differential pressure transducers

    The microprocessor supported differential pressure transmitters in the Smart SN DIFF series from Honeywell FEMA measure differential pressures and relative pressures in 6 pressure ranges from 0-100 mbar to 0-20 bar.

    Overview

    Smart SN DIFFMicroprocessor-supported differential pressure transducers series from Honeywell FEMA measure differential pressures and relative pressures in 6 pressure ranges from 0-100 mbar to 0-20 bar.Differential pressure transmitters are highly suitable for a wide variety of applications, including the accurate measurement, monitoring and control of differential pressures. The principal applications are in pump and filter monitoring.Note:Cycle time: 100msecPressure surges shorter than the cycle time of 100 msec are not written in the peak values.Remedy for pressure surges can afford a front mounted pressure surge reducer DMW

    Features & Benefits:
    • Restore function· Warning function for sensor fault, overload and overheating
    • Manual zero adjustment· 4-digit code enables lockingSmart SN display functions
    • Displays current differential pressure in bar, Pa, psi and %· Current analog output display (voltage or power)
    • WARNING - Display with visible error codes· Rotation of graphics display in 90° steps, possible by means of software
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • FEMA
      • Honeywell
    • Pressure Type
      • Differential Pressure, Relative

    Others

    • Minimum Operating Ambient Temperature
      • -20
    • Maximum Operating Ambient Temperature
      • 70
    • Brand
      • FEMA
      • Honeywell
    • Pressure Type
      • Differential Pressure, Relative
    • Minimum Operating Ambient Temperature : -20
    • Maximum Operating Ambient Temperature : 70
    • Brand : FEMA|Honeywell
    • Pressure Type : Differential Pressure, Relative