/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Special Packing Pressure Mediator/Diaphragm Seal

    Discontinued

    FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    FEMA automation separating diaphragm or a pressure are0 necessary if aggressive, viscous or crystallizing media must be kept away from the actual pressure sensor. A pressure mediator is also indispensable to avoid cavities if easy cleaning of the supply lines is important. Pressure and evaluating devices pressure switches, pressure gauges form a self-contained unit. The transmission fluid filling medium transmits the medium pressure from the separating membrane to the measuring element. The filling medium M 20 is food-safe and being able to withstand temperatures from –40 to +300 °C is also suitable for industrial applications.