Pressure Switches & Sensors
Static Pressure Gauge
The PH Series static pressure gauge transducers are designed for steam, air, gas, and liquid pressure measurement in all media compatible with 17-4PH N8 stainless steel.
The PH Series static pressure gauge transducers are designed for steam, air, gas, and liquid pressure measurement in all media compatible with 17-4PH N8 stainless steel. They utilize a microprocessor controlled sensor profiled for exceptional accuracy and reliability. All models feature three switch selectable ranges and a “test mode” to verify wiring and panel input scaling.
A pushbutton and digital input terminal is used to automatically zero the output, and the microprocessor guards against accidental zero adjustment during operation. The field-selectable output, offering options of 0 to 5 V, 0 to 10 Vdc, or 4 to 20 mA, ensures excellent systems compatibility. Jumper controlled surge damping is provided on all models to reduce false alarms.
Features & Benefits:- Reduces failures
- High stability
- Zero calibration
- Switch-selectable
- Pushbutton
- Microprocessor
Others
- Connection Size
- 1/4 inch
- Maximum Operating Ambient Temperature
- 130 degree Fahrenheit
- 55 degree Celsius
- Output Signal
- 0 - 10 volt
- 0 - 5 volt
- 4 - 20 milliampere
- Brand
- Alerton
- Mounting Type
- Panel inch
- Connection Type
- NPT Male
Others
- Connection Size
- 1/4 inch
- Maximum Operating Ambient Temperature
- 130 degree Fahrenheit
- 55 degree Celsius
- Output Signal
- 0 - 10 volt
- 0 - 5 volt
- 4 - 20 milliampere
- Brand
- Alerton
- Mounting Type
- Panel inch
- Connection Type
- NPT Male
- Connection Size : 1/4 inch
- Maximum Operating Ambient Temperature : 130 degree Fahrenheit|55 degree Celsius
- Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
- Brand : Alerton
- Mounting Type : Panel inch
- Connection Type : NPT Male