/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Very Low Differential Pressure Transducer

    Setra Systems Model 269 pressure transducers sense differential pressure and convert this pressure difference to a proportional electrical output for either unidirectional or bidirectional pressure ranges.

    Overview

    Setra Systems Model 269 pressure transducers sense differential pressure and convert this pressure difference to a proportional electrical output for either unidirectional or bidirectional pressure ranges. The 269 Series is offered with a 4 to 20 mA analog output.

    Designed specifically for high performance applications, these transducers are capable of measuring pressures and flows at greater resolutions in critical environments.

    Features & Benefits:
    • Installation Time Minimized with Din Rail Mounting and Easy-to- Access Pressure Ports and Electrical Connections
    • Removable Process Heads Eliminates the Need to Cut Tubes for Easier Installation
    • Detachable Terminal Block so Field Wiring Can Remain In-Situ during Calibration
    • Calibration Secure - Calibration Key for Making Zero and Span Adjustments
    • 2-Wire 4 to 20 mA Analog Output Compatible with Energy Management Systems
    • Reverse Wiring Protection
    • Internal Regulation Permits Use with Unregulated DC Power Supplies
    • Fire Retardent Case
    • Calibration Certs Available
    • 2:1 Turndown Ratio Available
    Certifications:
    • ISO 9001:2000
    • UL 94 V-0
    • CE Conformance
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Storage Temperature
      • -40°F
    • Minimum Operating Ambient Temperature
      • -20 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 160 degree Fahrenheit
    • Connection Size
      • 3/16 inch
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • Barbed

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Minimum Storage Temperature
      • -40°F
    • Minimum Operating Ambient Temperature
      • -20 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 160 degree Fahrenheit
    • Connection Size
      • 3/16 inch
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Connection Type
      • Barbed
    • Output Signal : 4 - 20 milliampere
    • Minimum Storage Temperature : -40°F
    • Minimum Operating Ambient Temperature : -20 degree Fahrenheit
    • Maximum Storage Temperature : 185 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 160 degree Fahrenheit
    • Connection Size : 3/16 inch
    • Brand : Alerton
    • Pressure Type : Differential
    • Connection Type : Barbed