/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Wet Differential Pressure Sensor

    Discontinued

    The PWR series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The PWR series remote wet media pressure transducers allow remote pressure sensing capability using existing plumbing runs. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced.

    Features & Benefits:
    • Pushbutton zero calibration - no trim pots to adjust, maintain accuracy
    • Armour cable connector minimizes the need for field customization
    • 3-wire transmitter output
    • Pushbutton auto-zero and digital input
    • User-selectable output
    • 2 times of maximum full scale range proof pressure
    • 5 times of maximum full scale range burst pressure
    Certifications:
    • EN 61000-6-1
    Specifications

    Others

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Wet Media
    • Connection Type
      • NPT Female

    Others

    • Connection Size
      • 1/8 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Pressure Type
      • Wet Media
    • Connection Type
      • NPT Female
    • Connection Size : 1/8 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Pressure Type : Wet Media
    • Connection Type : NPT Female