/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Wet Media Pressure Transducer

    Discontinued

    Wet Media Pressure Transducers allow remote pressure sensing capability using existing plumbing runs. It is used in monitoring and controlling pump differential pressure.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Wet Media Pressure Transducers allow remote pressure sensing capability using existing plumbing runs. It is used in monitoring and controlling pump differential pressure. Also it is used for CW/HW system differential pressure and chiller/boiler differential pressure drop. With no need to run plumbing lines all the way to the transducer, the installation time and cost is greatly reduced. Select either armored (6 ft.) or shielded (10 or 20 ft.) cable, depending on the application.

    Features & Benefits:
    • Armor cable or conduit connector minimizes the need for field customization
    • Remote probes reduce need for plumbing or bypass assemblies
    • Switch-selectable pressure ranges
    • Pushbutton zero calibration no trim pots to adjust
    • Maintain accuracy and prevent callbacks with automatic zero calibration
    Certifications:
    • CE
    • IP65 at sensor
    • NEMA4
    • RoHS
    Specifications

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Male

    Others

    • Connection Size
      • 1/4 inch
    • Minimum Operating Ambient Temperature
      • -10 degree Celsius
      • 14 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Output Signal
      • 0 - 10 volt
      • 0 - 5 volt
      • 4 - 20 milliampere
    • Brand
      • Alerton
    • Mounting Type
      • Panel inch
      • Remote Panel inch
    • Connection Type
      • NPT Male
    • Connection Size : 1/4 inch
    • Minimum Operating Ambient Temperature : -10 degree Celsius|14 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Output Signal : 0 - 10 volt|0 - 5 volt|4 - 20 milliampere
    • Brand : Alerton
    • Mounting Type : Panel inch|Remote Panel inch
    • Connection Type : NPT Male