/content/hbtbt/ae/en/search-results.html

    Pressure Switches & Sensors

    Wet/Wet Differential Pressure Transmitter

    Discontinued

    A 231 Series Multi-Range Differential Pressure Transmitter is ideal for monitoring pumps and load differential pressures in HVAC systems and processes where local indication is needed.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    A 231 Series Multi-Range Differential Pressure Transmitter is ideal for monitoring pumps and load differential pressures in HVAC systems and processes where local indication is needed. The 231 Series design provides users with field accessible ranging, choice of outputs, and field zero adjustment.

    Features & Benefits:
    • Field selectable ranges and outputs
    • Field accessible pushbutton zero and remote zero
    • Field selectable port swap
    • True 4-20 mA output, and choice of VDC outputs
    • Hinged cover
    • Heavy duty aluminum NEMA 4 housing
    • Optional LCD display
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential

    Others

    • Output Signal
      • 4 - 20 milliampere
    • Connection Size
      • 1/8 - 18 inch
    • Minimum Storage Temperature
      • -20°C
      • -4°F
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Storage Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Pressure Type
      • Differential
    • Output Signal : 4 - 20 milliampere
    • Connection Size : 1/8 - 18 inch
    • Minimum Storage Temperature : -20°C|-4°F
    • Minimum Operating Ambient Temperature : -20 degree Celsius|-4 degree Fahrenheit
    • Maximum Storage Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Pressure Type : Differential