/content/hbtbt/ae/en/search-results.html

    Room Pressure Monitors

    A/SP-PUP Wall Plate

    Discontinued

    A/SP-PUP Wall Plate provide excellent accuracy and reliability and also offers 10’, 20’ and 100’ Medical tubing kits made of an FDA approved Food/Medical Grade Flexible PVC tubing kit

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    A/SP-PUP Wall Plate is stainless plate pickup ports are designed to be used in conjunction with any low differential pressure transmitter to provide an aesthetically pleasing building static reference point For best make sure that the tubing is free of dirt, dust and condensation and that you keep the tubing run as short as possible to provide the best response time