/content/hbtbt/ae/en/search-results.html

    Room Pressure Monitors

    Aluminum Static Pressure Tube

    Aluminum Static Pressure Tube by Alerton is used to monitor the static pressure in an HVAC duct or equipment application.

    Overview

    Alerton’s Aluminum Static Pressure Tube is used to monitor the static pressure in an HVAC duct or equipment application. The static pressure tube should be mounted approximately 5 to 8 duct diameters downstream from elbows, obstructions, or large change in duct area to reduce the amount of turbulence that will affect your readings.

    Features & Benefits:
    • Tip opens parallel to the air stream
    • It is used to monitor fan operation, filter blockage, or reduced air fl¬ow with little or no static pressure in non-critical applications
    • ¬Flexible plastic tubing
    Certifications:
    • RoHS2
    • WEEE
    • Reach