/content/hbtbt/ae/en/search-results.html

Temperature & Humidity Transmitters

CO2 Temperature Humidity Transmitter

The AQS Temperature Transmitters set new standards in CO2 measurements in HVAC applications. Operation is based on the infrared principle

Overview

The AQS Temperature Transmitters set new standards in CO2 measurements in HVAC applications. Operation is based on the infrared principle. A calibration-free procedure compensates for aging of the infrared source and ensures outstanding long-term stability. The AQS provide 0 to 10 V analog output for CO2 and temperature and are designed for HVAC applications. They are suitable for direct wiring with universal and voltage controlled inputs. Additionally, the AQS-KAM-xx Temperature Transmitters feature a built-in passive temperature sensor. The AQS-KAM-RH-V Temperature Sensor is equipped with a relative humidity sensor.

Features & Benefits:
  • Calibration-free technology
  • Outstanding long-term stability
  • Maintenance free
  • Universal mounting flange
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 50
  • Minimum Operating Ambient Temperature
    • 0
  • Immersion Depth
    • 200 millimetre
  • Mounting Type
    • Air Duct inch
    • Air Duct inch
  • Number of Wiring Terminals
    • 6
  • Brand
    • CentraLine
    • Honeywell

Others

  • Maximum Operating Ambient Temperature
    • 50
  • Minimum Operating Ambient Temperature
    • 0
  • Immersion Depth
    • 200 millimetre
  • Mounting Type
    • Air Duct inch
    • Air Duct inch
  • Number of Wiring Terminals
    • 6
  • Brand
    • CentraLine
    • Honeywell
  • Maximum Operating Ambient Temperature : 50
  • Minimum Operating Ambient Temperature : 0
  • Immersion Depth : 200 millimetre
  • Mounting Type : Air Duct inch|Air Duct inch
  • Number of Wiring Terminals : 6
  • Brand : CentraLine|Honeywell
Others
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
application/pdf 1.13 MB
5/14/2023
1.13 MB
AQS-KAM-xx, AQS 71-KAM-T, AQS-KAM-RH-V CO2 TEMPERATURE HUMIDITY TRANSMITTERS
application/pdf 419.75 KB
5/14/2023
419.75 KB
Sensoren Produktübersicht
application/pdf 1.13 MB
5/14/2023
1.13 MB
Sensores Catálogo de productos
application/pdf 1.13 MB
5/14/2023
1.13 MB
Sensori Panoramica dei prodotti
application/pdf 1.13 MB
5/14/2023
1.13 MB
Sensors Product Overview
application/pdf 1.12 MB
5/14/2023
1.12 MB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
5/14/2023
1.13 MB
AQS-KAM-xx, AQS 71-KAM-T, AQS-KAM-RH-V CO2 TEMPERATURE HUMIDITY TRANSMITTERS
419.75 KB
5/14/2023
419.75 KB
Sensoren Produktübersicht
1.13 MB
5/14/2023
1.13 MB
Sensores Catálogo de productos
1.13 MB
5/14/2023
1.13 MB
Sensori Panoramica dei prodotti
1.13 MB
5/14/2023
1.13 MB
Sensors Product Overview
1.12 MB
5/14/2023
1.12 MB
Name
Description
File Size
Date
Size
Capteurs Vue d‘ensemble
1.13 MB
5/14/2023
AQS-KAM-xx, AQS 71-KAM-T, AQS-KAM-RH-V CO2 TEMPERATURE HUMIDITY TRANSMITTERS
419.75 KB
5/14/2023
Sensoren Produktübersicht
1.13 MB
5/14/2023
Sensores Catálogo de productos
1.13 MB
5/14/2023
Sensori Panoramica dei prodotti
1.13 MB
5/14/2023
Sensors Product Overview
1.12 MB
5/14/2023
Product Number
Image
SKU
Description
alt
AQS-KAM-00
Duct Temperature & CO2 Sensors, Pt1000 & 0 to 10V
alt
AQS-KAM-10
Duct Temperature & CO2 Sensors, NTC10k & 0 to 10V
alt
AQS-KAM-20
CO2 & Temperature Sensor, CO2 - 0 to 10V, Temperature - 0 to 10V and NTC20k
alt
AQS-KAM-RH-V
CO2, Humidity & Temperature Sensor, CO2 - 0 to 10V, Rel. Humidity - 0 to 10V, Temperature - 0 to 10V
Image
SKU
Description
alt
AQS-KAM-00
Duct Temperature & CO2 Sensors, Pt1000 & 0 to 10V
alt
AQS-KAM-10
Duct Temperature & CO2 Sensors, NTC10k & 0 to 10V
alt
AQS-KAM-20
CO2 & Temperature Sensor, CO2 - 0 to 10V, Temperature - 0 to 10V and NTC20k
alt
AQS-KAM-RH-V
CO2, Humidity & Temperature Sensor, CO2 - 0 to 10V, Rel. Humidity - 0 to 10V, Temperature - 0 to 10V