/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    Outdoor Air Temperature Transmitter

    The ACI Temperature Transmitter are a cost effective solution for all of your temperature measurement needs.

    Overview

    The ACI temperature transmitters are a cost effective solution for all of your temperature measurement needs. The transmitters are accurate, durable, and reliable. In addition, numerous mounting configurations are offered. ACI produces two temperature transmitters, the A/TT100 for use with a 100 Ohm Platinum RTD and the A/TT1K for use with a 1K Ohm Platinum RTD. The transmitters produce a linear 4-20 mA output carried on a two-wire system. Optional output voltage ranges of (+1-5 or +2-10 VDC) can also be ordered. The transmitter is supplied factory calibrated, and supplied with zero and span potentiometers for field calibration. To enhance overall performance, the A/TTM Series offers a matched calibration of the sensor and transmitter which improves the measurement accuracy by eliminating the sensor tolerance error.

    Features & Benefits:
    • Reverse Polarity Protected
    • Class A RTD included
    • Custom calibration ranges are available
    Certifications:
    • NIST