This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    PRT Insertion Temperature Sensor

    Discontinued

    PRT Insertion Temperature Sensor is for accurate measurement of temperature and for both duct and immersion purposes. It has a 6 mm diameter stainless steel probe which is suitable for retrofit immersion applications and will fit existing pockets.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    PRT Insertion Temperature Sensor is for accurate measurement of temperature and for both duct and immersion purposes. It has a 6 mm diameter stainless steel probe which is suitable for retrofit immersion applications and will fit existing pockets. Brass and stainless steel pockets are available. A foam gasket is fitted, and an adjustable depth flange option is available for its use as a duct sensor, enabling the insertion depth to be adjusted.

    Features & Benefits:
    • PT100 accuracy
    • Simple 2 wire connection
    • 3 different temperature versions
    • Stainless steel probes (short and long)
    • IP67 housing
    • Head mounted electronics
    • M20 conduit entry with M16 cable gland
    • Suitable for retrofit
    • Universal fitting kit available
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend