/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    T/AV Averaging Temperature Sensor

    Discontinued

    Trend Averaging Temperature Sensor for HVAC duct applications where point measurement is inadequate.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Trend Averaging Temperature Sensor for HVAC duct applications where point measurement is inadequate. Temperature is sensed along entire length of the flexible copper tube by sensing element with a PT100 type characteristic. 100mm length of rigid tube and adjustable mounting plate allows standoff to clear duct insulation. Electronics mounted in weatherproof housing provide 4 to 20 ma output.

    Features & Benefits:
    • PR100 type accuracy
    • Fixing clips included
    • Temperature sensed along entire length of tube
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend