/content/hbtbt/ae/en/search-results.html

    Temperature & Humidity Transmitters

    T/PC Temperature Sensor

    T/PC Temperature Sensors are used for accurate measurement of surface temperatures. Suitable for use in exposed locations and for flat surface.

    Overview

    T/PC Temperature Sensors are used for accurate measurement of surface temperatures. Suitable for use in exposed locations and for flat surface. Junction box mounted electronics provide 4 to 20 ma output. IP67 rated housing with M20 conduit entry fitted with M16 cable gland. Supplied with strong, quick fit jubilee clip suitable for pipes up to 8” (203mm) diameter.

    Features & Benefits:
    • PT100 accuracy
    • Simple 2 wire connection
    • 4 to 20mA output
    • Stainless steel probe
    • IP67 (NEMA6) housing
    • M20 conduit entry/M16 cable gland
    • Quick fit jubilee clip or cable ties
    Certifications:
    • IP67
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend