/content/hbtbt/ae/en/search-results.html

    Consulting Services

    Jace-600

    The Jace-600 by Vykon are ideal for smaller facilities, remote sites, and for distributing control and monitoring throughout large facilities. Optional input/output modules can be plugged in for applications where local control is required.

    Overview

    The Jace-600 by Vykon are ideal for smaller facilities, remote sites, and for distributing control and monitoring throughout large facilities. Optional input/output modules can be plugged in for applications where local control is required. The JACE-600 also supports a wide range of field busses for connection to remote I/O and standalone controllers. In small facility applications, the JACE-600 is all you need for a complete system.

    Features & Benefits:
    • Embedded PowerPC Platform@ 524MHz
    • Supports open and legacy protocols
    • QNX Real-time Operating System
    • Web User interface (standard) serves rich graphical browser presentations
    • Run stand-alone control, energy management, and integration applications within the JACE-600 series controllers
    • Supports two optional communications boards
    • Optional 16 and 34 point I/O Modules
    Certifications:
    • RoHS Compliant
    • BTL
    • UL 916
    • C-UL listed to Canadian Standards Association (CSA) C22.2 No. 205-M1983 “Signal Equipment”
    • CE
    • FCC part 15 Class A