/content/hbtbt/ae/en/search-results.html

    Maintenance & Support Services

    Honeywell Threat Defense Platform

    A sophisticated, intuitive and revolutionary near real-time next generation antivirus that uses a deep learning framework to detect and deter cyber threats in fraction of milliseconds.

    Overview

    Honeywell Threat Defense Platform is a deception-based network defense solution that provides active defense and accurate network threat detection for operational technology environments. Deception technology is recommended by the US government because of its ability to detect known and unknown (zero-day) providing un-matched protection for organizations who desire advanced detection of intrusions within their building system network without having to install complex technology.

    Features & Benefits:
    • High accuracy alerts are generated using decoy network assets
    • Removal of attackers from the network
    • Speedy deployment
    • Autonomous capability allows the software to scale to any network
    • Agentless with all software and assets residing on the HTDP virtual machine
    • Provides unique view of the attacker’s perspective and visibility into hosts, applications, users, servers, and critical network assets
    • The library of IT and OT decoy assets and flexibility to include custom decoys provides rich a deception platform
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton