/content/hbtbt/ae/en/search-results.html

    Training Services

    Connected Solution - End User Essential Level - Insight Builder

    The Connected Solution – End User Essential Level: Insight Builder course provides a comprehensive overview of the Insight Builder application, an add on tool that is not included in the standard Connect Base package.

    Overview

    The Connected Solution – End User Essential Level: Insight Builder course provides a comprehensive overview of the Insight Builder application, an add on tool that is not included in the standard Connect Base package. Access to Insight Builder requires a separate subscription, and this course equips learners with the foundational knowledge needed to understand and use the application effectively. 

    By the end of the course, learners will be able to: 

    - Explain Insight Builder and state its features and benefits. 

    - Explain the steps required to access Insight Builder application. 

    - Navigate the Insight Builder interface and create customized widgets and dashboards. 

    - Explain how Insight Builder can be used to address and resolve operational challenges.