/content/hbtbt/ae/en/search-results.html

    Training Services

    Farenhyt Recertification Pre-requisites (Electives)

    Farenhyt Recertification - Elective Content

    Overview

    Farenhyt Recertification - Elective Content

    Instructions/Pre-Requisites

    You must complete the following in order:

    - Courses listed as Elective

    - Courses listed as Required

    - Take the recertification exam

    - Print Certification  

    Program Overview

    The Certification Maintenance Program simplifies factory recertification on Farenhyt Fire Alarm systems.

    Each technician that has a Software Tool License (VERIFire) is required to participate in the Certification Maintenance Program. The program provides 4 hours of on-demand learning and an online exam which must be successfully completed annually. Certification maintenance is included with a CLSS Professional Technician subscription.

    - This course contains the Elective Content, before moving on to the Required Content and Exam you must complete at least two of the courses listed below. Professional Development hours are issued that can be used for many other requirements including NICET continuing education.

    Technicians must complete the online examination, with a minimum score of 70% to be eligible to maintain certification. Two chances are provided to pass the exam successfully. Anyone who fails after the second attempt will be required to attend and pass a Farenhyt Certification Training (FCT) Instructor-Led Training (Live or Virtual) Course in order to achieve recertification.