/content/hbtbt/ae/en/search-results.html

    training services

    Fire-Lite Software Applications Academy - Virtual Instructor-Led Course

    The advanced Software class uses the values discussed in the Systems class and then expands upon them through FS-Tools.

    Overview

    The advanced Software class uses the values discussed in the Systems class and then expands upon them through FS-Tools.

    It is a 1-day course that utilizes the software tool that saves time in programming, providing full device description, creating NFPA reports, Maintenance records and Central Station reports. It also allows a method to test the programming through the simulation feature.

    This course also speaks about correcting defective systems and programming for applications that include HVAC, floor above/floor below, Elevator recall and door closure functions. These conditions are done in FS-Tools. The features in FS-Tools are designed to design, test and install. The customer will save many hours in labor when utilizing this software. FS-Tools works only with Endurance panels.