/content/hbtbt/ae/en/search-results.html

    Training Services

    PEARL SERVICE & COMMISSIONING (virtual class)

    Part 1 Service This is a PowerPoint presentation which introduces panel features, and examines the build options in terms of pcb type and function.

    Overview

    Part 1 Service This is a PowerPoint presentation which introduces panel features, and examines the build options in terms of pcb type and function. Field devices and protocol are also discussed. Part 2 Commissioning Although attendees can follow along without a laptop, engineers are requested to pre-install the pc commissioning software prior to this session to enable a "hands-on" approach. Using the software, we shall configure an example of a two panel ID2net network. The course will cover panel settings, adding and editing loop devices, cause & effect example rules, custom tones, Type B zones, and networking. The upload/download procedure will also be discussed.