/content/hbtbt/ae/en/search-results.html

    System Agreements & Upgrades

    Ascent Compass 1 Software

    Alerton Compass 1 is a comprehensive, powerfully designed building automation system that replaces Alerton Building Suite and Envision as the operator workstation of the future.

    Overview

    Alerton Compass 1 is a comprehensive, powerfully designed product that replaces Alerton Building Suite and Envision as the operator workstation of the future. Use of informative display layers with an improved tree-style navigation structure provides intuitive and guided browsing sessions. New graphical controls bring data to life. Omni Graphic images transform background images into interactive controls to visually communicate system status. Compass provides a familiar user experience through a standard user interface, enabling you to get users quickly up to speed on the software and your building's systems. Build dynamic graphics faster and easier with Compass updated isometric graphics library.

    The new library also serves as a foundation for users to build their own libraries. Compass supports many graphic formats and sizes and easily converts Alerton legacy graphics (bitmaps) to the new HTML 5 format, enabling you to quickly integrate graphical content to the web without using Flash and third-party plug-ins.

    Features & Benefits:
    • ENERGY MANAGEMENT- Efficient equipment start times, sophisticated load optimization, and energy use monitoring that helps you track savings
    • EASY TO USE - Configurable, tree-style navigation.
    • TENANT ACTIVITY- Detect and log after-hours tenant override activity, then generate appropriate tenant bills
    • FLEXIBLE- Converts legacy displays and graphics to current standard file formats
    • DYNAMIC- Create systems that are easy to upgrade and improve
    • NETWORK COMPATIBLE- Built-in Internet and wide area network (WAN) capabilities with BACnet/IP.
    Product Number
    Part Number
    Description
    Add to list
    COMPASS-1-ABSTOMD
    Packaged Air Conditioning Service Corporation, ABS-3-SMALLMEDIUMLARGED-LARGE to COMPASS-1-MD
    COMPASS-1-ABSTOXL
    Packaged Air Conditioning Service Corporation, ABS-3-xxx to COMPASS-1-XL
    COMPASS-1-ENTDP
    Add-On Device Pack for Enterprise License, Additional 1000 Devices
    COMPASS-1-ENVTOXL
    Upgrade, ABS-2, ENV, BTW, or IBEX to COMPASS-1-XL, 1000 Devices, Extra Large
    COMPASS-1-UXL
    License, Upgrade, Extra Large, COMPASS-1-LG to COMPASS-1-XL
    COMPASS-2-TECH
    Ascent Compass Software, Technician Key, 3000+ Devices, 12-Hour, session Time-Out