Graphic Software
Fire Alarm Control Panel
The Honeywell fire alarm connection panels are ideally suitable for use in the protection of small to medium sized buildings. All in all, it is a compact, high performance, feature rich, economical fire alarm control panels
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Honeywell fire alarm connection panel is ideally suitable for use in the protection of small to medium sized buildings. All in all, a compact, high performance, feature rich, economical fire alarm control panel designed to help for both the installer and the end user. The DX Connexion range of fire alarm control panels have been developed to be the most time efficient fire panel on the market to install. Simply fix the control panel to the wall, connect the field wiring, and in as few as four button presses later you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive. Programming the control panel couldn’t be easier. Text can be quickly inserted from the panel’s mobile phone style keypad to identify the exact location of each field device. Alternatively, with the use of the DX Connexion PC tools, text can be input easily. All panel features and system cause and effect can be programmed via either the panels large LCD display or by using the Windows configuration tool.
Features & Benefits:- Fire and fault outputs - volt-free relay or monitored
- Auxiliary power output for ancillary equipment
- 2 configurable inputs for ancillary equipment (e.g. class change, alert, etc.)
- Space for two option modules
- Optional 8-way relay module, common or zonal switching
- Optional 1.5A 4-way sounder module, common or zonal switching
- Simple to install
- Robust fire resistant ABS moulded enclosure
- Battery space for up to 72 hours stand-by
- 2, 4 or 8 zone versions available
- EN54-10
- FM 3260
Others
- Brand
- Morley-IAS
Others
- Brand
- Morley-IAS
- Brand : Morley-IAS