/content/hbtbt/ae/en/search-results.html

    Upgrade Packs

    Alertus Desktop Notification Software

    The Alertus© Desktop Notification Software are multi-modal expandable emergency notification system which makes it easy to dispatch emergency evacuation message notifications from the system to the end user.

    Overview

    The Alertus© Desktop Notification Software are multi-modal expandable emergency notification system. The Alertus Server which can be installed locally or hosted remotely forms the foundation of the Alertus system. The Alertus Activation Interface makes it easy to dispatch emergency evacuation message notifications from the system to the following: Alert Beacons, LED marquees, Computer desktop alerting, Digital signage & cable TV override, Text-to-speech interfaces to the following: public address speakers, outdoor giant voice, fire alarm audio all alert devices can be collectively managed, activated and monitored from a single, unified, easy-to-use interface. The Alertus Activation Interface uses this web browser format for easy navigation while continuing to provide access to the software without an internet connection.

    Features & Benefits:
    • Easy-to-Install and Configure
    • Activate Notifications to VoIP Systems
    • Simple Fire Alarm Integration
    Certifications:
    • ISO 9001
    Specifications

    Others

    • Brand
      • Farenhyt

    Others

    • Brand
      • Farenhyt
    • Brand : Farenhyt