/content/hbtbt/ae/en/search-results.html

    Access Control Software

    eOnTime Management System

    eOnTime Management System are time & attendance management system and allows complete flexibility in defining the rules for attendance keeping

    Overview

    eOnTime Management System are a support software for Honeywell Prowatch , Win Pak and NStar security management suites. The organizations using this system, can be of varied sizes, can have multiple locations and the rules governing the attendance record can also be defined. It allows the attendance rules logic to be set dynamically by the administrator. The system will allow to visually set rules relating to swiping data, attendance record (Present, Late etc.), Type of reader/ controller, shifts and leave and over time etc. The organizations using this system, can be of varied sizes, can have multiple locations and the rules governing the attendance record can also be defined. It allows complete flexibility in defining the rules for attendance keeping. It facilitates data keeping with a range of Reports, catering to user requirements on a regular or periodic basis

    Features & Benefits:
    • Automated data exchange between data acquisition and report generation modules.
    • Eliminates data duplication and double entries.
    • Flexibility of adding additional information fields.
    • Possibility of data export to open format like *.xls
    • End to End solution: reader, controller, security management platform and attendance management.
    • Migration solution: Possibility of upgrade from one version to other version.
    • Same reader & card for Access control and attendance
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list