/content/hbtbt/ae/en/search-results.html

    Access Control Software

    WIN-PAK 4.8.5 Integrated Security Solution

    Honeywell WIN PAK 4.8.5 software solution provides a cost-effective way to integrate and manage access control, video surveillance and intrusion detection through a single interface.

    Overview

    Honeywell WIN PAK 4.8.5 software solution provides a cost-effective way to integrate and manage access control, video surveillance and intrusion detection through a single interface. WIN-PAK 4.8.5 provides an intuitive browser based interface allowing users to perform common access control actions from virtually anywhere. WIN-PAK 4.8.5 can be easily scaled from a single site up to a multi-region, enterprise-level solution with multiple accounts and subaccounts, all without placing restrictions on the number of users or sites being managed. WIN-PAK 4.8.5 supports third party integrations such as HID’s Mobile Access® & Suprema Biometric Readers. Using the included WIN-PAK API, software developers can create custom integrations to meet integration needs.

    Features & Benefits:
    • Direct management of Selected Suprema biometrics reader using controller/reader
    • Disarm intrusion system through any valid card swipe at an access control reader
    • Unrestricted number of cardholders and system users
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Operating_System@operating_system

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list